CS modular enclosures - Double-walled, configuration variants, width: 600 mm

Catalogue 33

CS Toptec Climate control Page 467 Rail systems Page 644 Cable management Page 715 Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation. Material: − Enclosure frame: Stainless steel 1.4301 (AISI 304) − Enclosure panels and base/ plinth trim: Aluminium, AlMg3 Surface finish: − Powder-coated − UV-resistant pure polyester Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: Double-walled outdoor enclosure, fully pre-configured: − TS 8 frame with 25 mm system punchings in the roof and base frame plus vertical sections with two mounting levels − Front door with door stay, swing lever handle and semi-cylinder, lock BJ20027 − Side panels left and right − Rear panel − Rain canopy − Base/plinth with screwfastened gland plates and screw-fastened trim panels front and rear − All enclosure panels are doubled and earthed (external wall onto internal wall) Detailed drawings: Available on the Internet. T3 B3 T1 B2 B1 H4 H2 T2 H1 H3 Double-walled, platform TS 8 Width (B1) mm Packs of 600 800 600 800 Page Height (H1) mm 1200 1200 1600 1600 Depth (T1) mm 600 600 600 600 Clearance width (B2) mm 512 712 512 712 Clearance height (H2) mm 1112 1112 1512 1512 Clearance depth (T2) mm 512 512 512 512 Rain canopy width (B3) mm 694 894 694 894 Rain canopy height (H3) mm 45 45 45 45 Rain canopy depth (T3) mm 694 694 694 694 Overall height (H4) mm 1345 1345 1745 1745 Model No. CS 1 9774.105 9774.205 9774.305 9774.405 Accessories Concrete base/plinth 1 9765.071 9765.072 9765.071 9765.072 550 Mounting angles, 482.6 mm (19˝) 2 7827.120 7827.120 7827.160 7827.160 739 TS punched section with mounting flange as installation kit 4 8612.060 – 8612.060 – 647 Installation bracket TS 2 – 7827.480 – 7827.480 746 Mounting plate 1 9765.092 9765.095 – 9765.096 639 Gland plate Size 4 4 4 4 From Qty. 2 2 2 2 704 Semi-cylinder 1 9785.040 9785.040 9785.040 9785.040 604 Cooling unit, 1000 W 1 – 9776.500 – 9776.500 468 Heat exchanger, 85 W/K 1 – 9776.102 – 9776.102 468 Rittal Catalogue 33/Enclosures 207


Catalogue 33
To see the actual publication please follow the link above