Compact light - Mounting kit magnet

Catalogue 33

Interior installation System lights Standard light Without door operated switch Technical specifications Socket Width 14 W, 230 V, 50 Hz Earthing-pin 452 117 50 4138.140 ENEC 18 W, 230 V, 50 Hz Earthing-pin 682 117 50 4138.180 ENEC 30 W, 230 V, 50 Hz Earthing-pin 987 117 50 4138.300 ENEC 14 W, 120 V, 60 Hz USA 452 117 50 4138.240 cURus 18 W, 120 V, 60 Hz USA 682 117 50 4138.280 cURus 30 W, 120 V, 60 Hz USA 987 117 50 4138.400 cURus With door operated switch Technical specifications Socket Width 14 W, 230 V, 50 Hz Earthing-pin 452 117 50 4138.150 ENEC 18 W, 230 V, 50 Hz Earthing-pin 682 117 50 4138.190 ENEC 30 W, 230 V, 50 Hz Earthing-pin 987 117 50 4138.350 ENEC 14 W, 120 V, 60 Hz USA 452 117 50 4138.250 cURus 18 W, 120 V, 60 Hz USA 682 117 50 4138.290 cURus 30 W, 120 V, 60 Hz USA 987 117 50 4138.450 cURus Also required: Connection accessories, see page 684. mm Height mm Depth mm Model No. SZ Approvals mm Height mm Depth mm Model No. SZ Approvals Courtesy light Without door operated switch Technical specifications Socket Width 14 W, 100 – 240 V, 50/60 Hz Earthing-pin 452 117 50 4139.140 ENEC 18 W, 100 – 240 V, 50/60 Hz Earthing-pin 682 117 50 4139.180 ENEC 30 W, 100 – 240 V, 50/60 Hz Earthing-pin 987 117 50 4139.300 ENEC With door operated switch Technical specifications Socket Width 14 W, 100 – 240 V, 50/60 Hz Earthing-pin 452 117 50 4139.150 ENEC 18 W, 100 – 240 V, 50/60 Hz Earthing-pin 682 117 50 4139.190 ENEC 30 W, 100 – 240 V, 50/60 Hz Earthing-pin 987 117 50 4139.350 ENEC Also required: Connection accessories, see page 684. mm Height mm Depth mm Model No. SZ Approvals mm Height mm Depth mm Model No. SZ Approvals Universal light With integral motion detector Technical specifications Socket Width 26 W, 110 – 240 V, 50 – 60 Hz Also required: Connection accessories, see page 684. mm Height mm Depth mm Model No. SZ Approvals Earthing-pin 345 95 55 4155.100 VDE – 345 95 55 4155.000 VDE – 345 95 55 4155.500 UR 680 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above