Adaptor section, 482.6 mm (19˝)

Catalogue 33

482.6 mm (19˝) installation system Mounting angles Mounting frame, 482.6 mm (19˝) for TS, CS Basic and modular enclosures The welded 482.6 mm (19˝) mounting frame may be attached with complete depth variability and is used to structure the front and rear 482.6 mm (19˝) level. The mounting frame has the same system punchings as the TS 8 enclosure section at the sides and rear, and therefore supports the mounting of various TS 8 system accessories such as cable clamp rails, cable shunting rings etc. Load capacity: Up to 1000 kg static load, with even load distribution on two 482.6 mm (19˝) mounting frames, with full installation. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Note: A combination of 482.6 mm (19˝) mounting frame plus fan mounting plate is not possible. For active ventilation, we recommend use with modular fan roof. Explanation of the mounting dimensions in interior installations: See page 740. For enclosures Width Height DK mm mm 600 600 11 1 7856.710 600 1200 24 1 7856.713 600 1800 38 1 7856.716 600 2000 42 1 7856.719 600 2200 47 1 7856.722 800 1200 24 1 7856.725 800 1800 38 1 7856.728 800 2000 42 1 7856.731 800 2200 47 1 7856.734 Accessories: U Packs of Model No. − Captive nuts, see page 757. − Assembly screws, see page 666. − Cable clamp rails TS, see page 722. − C rails, see page 653. − Component shelves, see from page 670. − Fan roof, modular, see page 405. − TS divider kit, heavy-duty, width/depth-variable, see page 745. Explanation of the mounting dimensions in interior installations Cranked section A B C = Clearance width = Mounting dimension = External dimension of the rack-mounted equipment or of the front panels A B C A B C Mounting frame A B C Installation width A B C mm mm mm 19˝ 450 465 482.6 21˝ 500 515 533.4 23˝ 552 567 584.2 24˝ 577 592 609.6 10˝/39 HP 221.4 236 254 1/2 19˝/42 HP 236.6 251.2 269.2 9.5˝ 208.7 223.3 241.3 18 SU 450 465 485 20 SU 500 515 535 > > > > > > > > > L-shaped section 740 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above