Wall mounting - Wall mounting bracket - Wall mounting bracket - Wall mounting bracket

Catalogue 33

Roof/wall mounting Roof Roof mounting screw For screw-fastening the roof plate instead of eyebolts. With the TS 8, the contact washers for potential equalisation may be taken from the eyebolts included with the supply of the enclosures. Thread: M12 Material: Steel Surface finish: Zinc-plated Packs of Model No. PS 20 4198.000 Spacers for roof plate TS To raise the TS 8 roof for ventilation purposes, in three different heights. Not suitable for crane transportation! Thread: M12 Material: Hexagonal sectional steel Surface finish: Zinc-plated Supply includes: Assembly parts. Height mm Packs of Model No. SZ/DK 10 4 2422.000 20 4 2423.000 50 4 7967.000 Eyebolts for TS, ES For crane transportation of enclosures, where not already included in the supply. Thread: M12 Packs of Model No. PS 4 4568.000 Eyebolts for CM For crane transportation of enclosures, with reinforcement plate to be inserted underneath. Mounting via the two holes in the top of the CM. Thread: M12 Supply includes: − Eyebolts − Reinforcement plates Packs of Model No. CM 2 2509.500 Eyebolts for AE For crane transportation of enclosures, with reinforcement plate to be inserted underneath. Thread: M12 Supply includes: − Eyebolts − Reinforcement plates Packs of Model No. SZ 4 2509.000 626 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above