NH fuse-switch disconnectors size 2 (3-pole) - NH fuse-switch disconnectors size 2 (3-pole), with electronic fuse monitoring

Catalogue 33

RiLine NH fuse elements NH fuse-switch disconnectors size 1 (3-pole), with electromechanical fuse monitoring Design Packs of NH bus-mounting fuse-switch disconnectors for bar systems NH fuse-switch disconnectors for mounting plate assembly Page Rated operating current 250 A 250 A 250 A Rated operating voltage 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom Type of connection Box terminal Screw M10 Screw M10 Connection of round conductors mm2 35 – 1501) up to 150 up to 150 Clamping area for laminated copper bars W x H mm 20 x 3 – 14 32 x 10 32 x 10 Width mm 184 184 184 Height mm 298 298 298 For bar systems with centre-to-centre spacing mm 60 60 – For bar thickness mm 5/10 5/10 – Model No. SV 1 9343.140 9343.150 9344.150 Also required Busbar adaptor For mounting NH fuse-switch disconnectors on bar systems with 100 mm centre-to-centre spacing 1 – – 9344.810 324 Accessories Micro-switch 2 9344.510 9344.510 9344.510 324 Connection space cover 2 9344.530 9344.530 9344.530 323 Box terminal 3 – 9344.610 9344.610 323 Arcing chamber 3 9344.680 9344.680 9344.680 323 Laminated copper bars 314 1) Connection of sector-shaped conductors 50 – 150 mm2. Rittal Brazil RITTAL Sistemas Eletromecânicos Ltda. Av. Cândido Portinari, 1174 VI Jaguara 05114-001 São Paulo-SP Phone: +55 (11) 3622 2377 Fax: +55 (11) 3622 2399 E-mail: info@rittal.com.br www.rittal.com.br Rittal Catalogue 33/Power distribution 301


Catalogue 33
To see the actual publication please follow the link above