NH fuse-switch disconnectors size 1 (3-pole) - NH fuse-switch disconnectors size 1 (3-pole), with electronic fuse monitoring

Catalogue 33

RiLine NH fuse elements NH fuse-switch disconnectors size 00 (3-pole), with electronic fuse monitoring Design Packs of NH bus-mounting fuse-switch Rated operating current 160 A 160 A 160 A 160 A Rated operating voltage 400 – 690 V~ 400 – 690 V~ 400 – 690 V~ 400 – 690 V~ Cable outlet top/bottom top/bottom top/bottom top/bottom Type of connection Box terminal Screw M8 Box terminal Screw M8 Connection of round conductors mm2 4 – 95 up to 95 4 – 95 up to 95 Clamping area for laminated copper bars W x H mm 13 x 13 20 x 5 13 x 13 20 x 5 Width mm 106 106 106 106 Height mm 194 194 194 194 For bar systems with centre-to-centre spacing mm 60 60 – – For bar thickness mm 5/10 5/10 – – Model No. SV 1 9343.020 9343.030 9344.020 9344.030 Accessories Micro-switch 5 3071.000 3071.000 3071.000 3071.000 324 Connection space cover 2 9344.520 9344.520 9344.520 9344.520 323 Prism terminal 3 – 9344.600 – 9344.600 323 Laminated copper bars 314 NH fuse-switch disconnectors size 00 (3-pole), with electromechanical fuse monitoring disconnectors for bar systems NH fuse-switch disconnectors for mounting plate assembly Page Design Packs of NH bus-mounting fuse-switch disconnectors for bar systems NH fuse-switch disconnectors for mounting plate assembly Page Rated operating current 160 A 160 A 160 A 160 A Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom top/bottom Type of connection Box terminal Screw M8 Box terminal Screw M8 Connection of round conductors mm2 4 – 95 up to 95 4 – 95 up to 95 Clamping area for laminated copper bars W x H mm 13 x 13 20 x 5 13 x 13 20 x 5 Width mm 106 106 106 106 Height mm 194 194 194 194 For bar systems with centre-to-centre spacing mm 60 60 – – For bar thickness mm 5/10 5/10 – – Model No. SV 1 9343.040 9343.050 9344.040 9344.050 Accessories Micro-switch 5 3071.000 3071.000 3071.000 3071.000 324 Connection space cover 2 9344.520 9344.520 9344.520 9344.520 323 Prism terminal 3 – 9344.600 – 9344.600 323 Laminated copper bars 314 Rittal Belgium RITTAL nv/sa Industrieterrein E17/3206 Stokkelaar 8 B-9160 Lokeren Phone: +32 (0) 9 353 9111 Fax: +32 (0) 9 355 6862 E-mail: info@rittal.be www.rittal.be Rittal Catalogue 33/Power distribution 299


Catalogue 33
To see the actual publication please follow the link above