Universal consoles TP

Catalogue 33

One-piece consoles TP System accessories Page 537 Monitors, keyboards From page 796 Climate control Page 389 One-piece consoles AP stainless steel Page 192 Material: − Enclosure: Sheet steel 1.5 mm − Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal − Mounting plate: Sheet steel 3.0 mm − Lock cover: Plastic, self-extinguishing Surface finish: − Enclosure, cover and door: Dipcoat-primed, powdercoated on the outside, textured paint − Mounting plate: Zinc-plated Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12 (provided suitable gland plates are selected). Supply includes: − Enclosure, solid back and sides − Door or double door at front, with locking rod − Mounting plate − Cover hinged at rear, 2 stays with automatic locking and unlocking − Open base for individual cable entry Also required: Gland plates, see page 560 – 562. Detailed drawings: Available on the Internet. T F H G T B Width (B) mm Packs of 600 800 1000 1200 Page Height (H) mm 960 960 960 960 Depth (T) mm Bottom 400 400 400 400 Top 520 520 520 520 Mounting plate width (F) mm 530 730 930 1130 Mounting plate height (G) mm 900 900 900 900 Model No. TP 1 6746.500 6748.500 6740.500 6742.500 Door(s) 1 1 2 2 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.800 8601.000 8601.200 543 Height 200 mm 1 set 8602.600 8602.800 8602.000 8602.200 543 Trim panels, sides Height 100 mm 1 set 8601.040 8601.040 8601.040 8601.040 544 Height 200 mm 1 set 8602.040 8602.040 8602.040 8602.040 544 Cross member, adjustable 2 8601.450 8601.450 8601.450 8601.450 552 Accessories Gland plates1) 1-part 1 5001.222 5001.223 5001.224 5001.225 561 2-part 1 5001.214 5001.215 5001.216 5001.217 + + + + + 561 1 5001.218 5001.219 5001.220 5001.221 Individual For more gland plate variants, see page 563 Rail for interior installation For enclosures 4 5001.051 5001.051 5001.051 5001.051 179 For cover 4 5001.050 5001.051 5001.052 5001.053 179 Punched section with mounting flange, 17 x 73 mm For enclosures 4 8612.140 8612.140 8612.140 8612.140 647 For cover 4 8612.040 8612.040 8612.040 8612.040 647 For door 4 8612.050 – 8612.040 8612.050 647 Punched rail 18 x 38 mm For enclosures 4 8612.240 8612.240 8612.240 8612.240 650 Cable clamp rail 1 5001.080 5001.081 5001.082 5001.083 717 Wiring plan pocket 1 4116.500 4118.500 4115.500 4116.500 617 Alternative lock systems see page 601 1) With the two-door variant, the base opening is divided in two, and two sets of gland plates are required! 128 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above