Keyboard rack, 482.6 mm (19˝) - Mousepad - Keyboard, 482.6 mm (19˝) - TFT display, 15˝

Catalogue 33

Keyboards, supports and drawers Support for mousepad, pull-out with mouse holder For screw-fastening into the fold-out tray SZ 2379.600/SZ 2379.800, see page 799. To fit all standard mousepads up to 250 x 205 mm. Supply includes: Assembly parts. Packs of Model No. SZ 1 set 2379.900 Support for keyboards for max. 473 x 210 mm. Prepared for: ● Cable gland ● Support for mousepad, vertically hinged (SM 2383.020) Material: − Side parts: Sheet steel − Front and rear: Extruded aluminium section Surface finish: − Side parts: Textured paint − Front and rear: Natural anodised Colour: Side parts: RAL 7024 Supply includes: 2 clamping screws, end stoppers, cover plate, cable entry grommet and nylon loop tape. Packs of Model No. SM 1 set 2383.000 Also required: For external mounting on surfaces using enclosure surface connectors, see page 793. Accessories: Mousepad support, swivelling, see page 805. Utility bars, vertically hinged To support standard keyboards during programming and servicing work. Mounting distance of utility bars for problem-free insertion at least 300 mm. Depth adequate for keyboards up to max. 210 mm. For mounting beneath: ● Comfort Panel1) ● Optipanel2) ● Any sufficiently large surface, such as: − Worktops IW − Command panels − Command panel housing with door on: ● Vertical services (doors/side panels) Min. front panel width 1) 385 mm 2) 405 mm After use, the utility bars fit securely and neatly under the mounting surface, thus giving the operator more space to move around. Packs of Model No. CP 1 set 6514.200 Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. 800 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above