Busbar support - End support - Distributor busbar

Catalogue 33

Ri4Power accessories Switch-disconnector-fuse section Distribution busbar cover for Jean Müller switch-disconnector-fuse section To cover the distribution busbar system of a switch-disconnector-fuse section, designed to accommodate Jean Müller devices. The 150 mm high busbar and cable connection space covers shield the busbar compartment from the functional space so that it is safe from finger contact, with a protection category of IP 20. Material: PVC, black Supply includes: Busbar cover and cable connection space cover for enclosure height 2000 mm and 2200 mm. Packs of Model No. SV 1 set 9674.380 Also required: Punched rail cover, distribution busbar, see page 356. Punched rail for distribution busbar cover for Jean Müller switch-disconnector-fuse section Required for mounting the distribution busbar cover. Suitable for use in enclosures with height 2000 mm and 2200 mm. Material: Sheet steel, zinc-plated, passivated Supply includes: 2 punched rails. Packs of Model No. SV 1 set 9674.381 Note: For 1 switch-disconnector-fuse section, 1 pack of punched rails is required. Distribution busbar cover for ABB/Siemens switch-disconnector-fuse section To cover the distribution busbar system of a switch-disconnector-fuse section, designed to accommodate ABB (SlimLine) or Siemens (3NJ62) devices. The 200 mm high busbar compartment covers shield the busbar compartment from the functional space so that it is safe from finger contact, with a protection category of IP 20. Material: PVC, black Note: The distribution busbar cover for switch-disconnector fuse sections from ABB/Siemens may be ordered from ABB under order number NHP 407062R000X. For enclosure height 2000 mm, a height of 1500 mm should be covered, and for enclosure height 2200 mm, a height of 1700 mm should be covered. 356 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above