Partial mounting plates

Catalogue 33

Interior installation Mounting plates Mounting plate attachment for CM, TP one-piece console, TP pedestal for high dynamic loads For example, if a direct connection between the mounting plate and the enclosure is required for mobile use (cranes etc.). Tested as per DIN EN 60 721 severity 4M4, with a weight of 150 kg evenly distributed over the mounting plate. Simply screw-fasten to the existing holes in the mounting plate to pre-assemble for: Wall mounting from the inside Direct using a bracket and wall/support mounted enclosure. Wall mounting from the outside Screws for wall mounting brackets (see page 627) can easily be screwed into the plate nuts from the outside. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. CM 1 set 5001.075 Cross-brace for mounting plates for TS, ES Additional horizontal rigidity for vibration resistance and/or stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components. Material: Sheet steel Surface finish: Zinc-plated Supply includes: − 2 sections − 4 clamping sections − 4 grub screws M10 x 16 mm For enclosure width mm Model No. TS 1200 4333.120 1600 4333.160 1800 4333.180 Other widths available on request. Transport handles for mounting plates for TS, ES May be used at any given position in the side C-fold Benefits include: ● Can be used for people of different heights ● Optimised force transmission ● Easy handling Packs of Model No. SZ 2 2415.500 Rittal Catalogue 33/System accessories 635


Catalogue 33
To see the actual publication please follow the link above