Enclosure light, 48 V DC - Light 1 U

Catalogue 33

Interior installation System lights 1 2 3 4 5 6 7 Connection accessories The following components can be used for timesaving and simple installation of the lights: Accessories: Cable ties for quick assembly, see page 720. Connection cable for UL Length mm Packs of Model No. SZ Orange Grey Power supply (with jack, without connector) 3000 5 4315.100 – Power supply (with socket and strain relief, without connector) 3000 1 – 4315.150 Through-wiring (with socket and connector) 600 1 – 4315.450 Through-wiring/power supply via connection component SZ 2507.500 (with socket and connector) 600 5 4315.400 – 1000 4315.200 – 4000 1 4315.600 – 1 1 2 2 Door-operated switch With mounting accessories UL Length mm Technical specifications Packs of Model No. SZ Orange Yellow Grey With connection cable (not required for universal lights and standard/courtesy lights with integral door-operated switch) 600 1000 1 4315.320 – – 240 V AC, 6 A 125 V DC, 8 A 24 V AC, 6 A 24 V DC, 6 A 1 4315.520 – – 600 1 – – 4315.550 1000 1 – – 4315.350 Without connection cable – 1 4127.010 With connection cable (for compact light) 600 1 – 4315.710 – 600 1 – – 4315.720 3 4 Also required Mounting kit for installation in TE Model No. FR 7952.100 Door-operated switch With toggle UL Technical specifications Packs of Model No. SZ 5 1 4127.210 Without connection cable, for TS enclosures with installed large swing frame. The toggle is actuated via the tubular door frame of the sheet steel door, or in the case of glazed doors, via an adaptor included with the supply. 240 V AC, 6 A 125 V DC, 8 A 24 V AC, 6 A 24 V DC, 6 A Connection component with circuit-breaker 10 A Packs of Model No. SZ 6 1 2507.500 Reduce assembly costs: Power is supplied rapidly and reliably to system and workstation lights via connection cables. For independently configured cables, connector SZ 2507.200 must be used. Connection component to be snapped onto the top hat rail. For self-assembly Packs of Model No. SZ Sockets for power supply through-wiring 5 2507.100 Connectors for connection component through-wiring 5 2507.200 T distributor with 2 sockets, 1 connector 5 2507.300 Connector for door-operated switch cable 5 2507.400 7 Connection cable for infeed Connection cable for through-wiring/infeed Door-operated switch with connection cable 1 2 3 1 2 3 684 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above