TS 8 corner enclosures - TS 8 corner enclosures - Baying examples

Catalogue 33

Baying system Enclosure suites Baying connectors, external for DK-TS/DK-TS with side panels For retrospective baying of enclosures with screwfastened or lockable side panels. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Packs of Model No. DK 4 7824.540 Compensating panel for TS The panel is screw-fastened to the outside of the enclosure frame and serves as an infill panel when baying 2000 mm high enclosures of varying depths. No seal between the enclosures. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Depth difference mm Model No. DK 100 7067.1001) 200 7067.200 1) Extended delivery times. Baying kit for TE/TE For connecting individual enclosures into bayed suites at the sides. The enclosures are connected between the base and roof frame. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TE 4 7000.640 Baying kit for KL, AE Special screws and nuts ● For fast, simple assembly without thread-tapping. ● Compression of the seal is limited to a predefined level, to ensure a long-lasting, permanent seal between enclosures. Seal, self-adhesive ● Comprised of bayable sealing elements and corner pieces, for individual adaptation to various enclosure sizes. One pack is sufficient for a baying point up to H x D = 800 x 350 mm. Supply includes: − Sealing elements − Assembly parts Packs of Model No. SZ 1 set 1199.100 582 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above