Adaptor rail, rear, centre (E) - Z rail for connector IEC 60 603-2 (F) - Identification strip (J)

Catalogue 33

Accessories for subracks General Handles To fit all subracks and component shelves For fitting on the subrack flange with handle holes and on all component shelves. Material: Die-cast zinc Surface finish: Spray-finished, silver-grey Supply includes: Assembly parts. For Packs of Model No. RP Subracks 3 U and 4 U 2 3636.010 Component shelves Subracks 6 U and 7 U 2 3666.010 Telescopic slides Facilitate optimum accessibility to the units, even when built-in. For up to a maximum enclosure width of 426 mm. Load capacity: 30 kg Material: Sheet steel Supply includes: 1 set = 2 telescopic slides, divider kit, assembly parts. For enclosure depth mm Maximum extension mm Model No. RP 600 511,2 3659.180 800 596,4 3659.190 Note: May only be fitted in conjunction with flat 482.6 mm (19˝) sections! Threaded insert (I) With M2.5 threaded holes on an HP pitch pattern. For sliding into the horizontal rail. There are two threaded insert versions, which are distinguished by their height. Material: Steel Surface finish: Zinc-plated Usable width (HP) Packs of Model No. RP 6 x 2 mm 5 x 2 mm for horizontal rails Type A, A1, A3, A4, B, B1, B2, C3 Type A2, C5, C6, C7, D4 42 1 3684.608 – 84 2 3650.310 – 84 1 – 9901.816 Door cut-out trim for subracks Material: Aluminium Width Packs of Model No. UN 482.6 mm (19˝) 2 3634.070 Rittal Catalogue 33/Enclosures 233


Catalogue 33
To see the actual publication please follow the link above