Cable clamp rails - Cable clamps - Cable clamp rails

Catalogue 33

Cable management Cable duct for mounting plate ● To fit the cable ducts for vertical TS sections. If the TS mounting plate is installed in the rearmost position, the horizontally mounted cable ducts are flush with the vertical ones. ● For external mounting on surfaces. Material: − Hard PVC − Flame-resistant, self-extinguishing, − Temperature resistant to +60°C Colour: Similar to RAL 7030 Supply includes: 1 set = 1 cable duct with cover. Technical specifications: − Depth: 80 mm − Length: 2000 mm, may be cut to length − Bar width: 5.5 mm − Slot width: 4.5 mm For enclosure width mm Fixed length Length (L) mm 2000 mm Width (B) mm Packs of Model No. TS 30 24 sets 8800.750 40 20 sets 8800.751 60 18 sets 8800.752 80 12 sets 8800.753 100 12 sets 8800.754 Width 30, 40 and 60 mm 50 25 8 25 6.5 4.5 14 L Width 80 and 100 mm 14 8 25 25 50 50 6.5 4.5 L 80 B 80 B Aluminium rivet For secure assembly of cable ducts in conformity with the relevant standards. Also suitable for the attachment of support rails and punched rails. To fit: ● TS system punchings ● Drilled hole Ø 4.5 mm. Packs of Model No. TS 100 8800.531 Accessories: − Cable ducts for vertical TS section, see page 715. − Cable ducts for mounting plate, see page 716. 716 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above