TS punched rail 17 x 17 mm

Catalogue 33

Interior installation Rail systems Support rails TS 35/15 to EN 60 715 for TS, ES Mounting on the TS vertical section via − Snap-on nut M8, TS 8800.808, see page 659 − Assembly block see page 651 or − Adaptor rail, see page 651. For enclosure width/depth mm Support rails length mm Packs of Model No. PS 500 455 6 4933.000 600 555 6 4934.000 800 755 6 4935.000 1200 1155 6 4937.000 Support rails TS 35/7.5 and TS 35/15 to EN 60 715 for KL, KL-HD, AE Length sized to the enclosure width For enclosure width mm Support rails length mm Design Packs of Model No. SZ 150 137 200 187 10 2315.000 TS 35/7.5 300 287 10 2316.000 400 387 10 2317.000 500 487 10 2314.000 TS 35/15 10 2318.000 600 587 10 2319.000 Support rails to EN 60 715 Standard length 2 m Design Length Packs of Model No. SZ TS 35/15 2 m 6 2313.150 TS 35/7.5 2 m 6 2313.750 Mounting clip for support rails For fast, secure attachment of: ● Cable ducts ● Mounting plates ● Mounting angles on support rail TS 35/7.5 and TS 35/15 to EN 60 715. Simply pre-assemble the mounting clip on the part to be installed, then snap into position on the support rail. Packs of Model No. SZ 30 2309.000 C rails for EL For infinite adjustment of the mounting angles in the depth. Material: Sheet steel Supply includes: Assembly parts. For centre part depth mm 216 4 2238.0001) 316 4 2239.000 416 4 2237.000 1) Extended delivery times. Accessories: Cable clamps, see page 719. Packs of Model No. EL Rittal Catalogue 33/System accessories 655


Catalogue 33
To see the actual publication please follow the link above