Splicing boxes - Splicing cassette holder - Fibre-optic splicing box, depth-variable - Fibre-optic breakout box, 1 U

Catalogue 33

482.6 mm (19˝) installation system Patch panels Blanking panel, 482.6 mm (19˝) As an extension cover or for population as required. Material: Sheet steel Colour: RAL 7035 U Installation height mm Packs of Model No. DK 1 44 2 7151.035 1.5 66 2 7157.035 2 88 2 7152.035 3 132.5 2 7153.035 6 266 2 7156.035 Colour: RAL 9005 U Installation height mm Packs of Model No. DK 1 44 2 7151.005 2 88 2 7152.005 3 132.5 2 7153.0051) 6 266 2 7156.0051) 1) Extended delivery times. Blanking panel, 1 U Toolless attachment, 482.6 mm (19˝) The blanking panel is used to seal unused areas within the 482.6 mm (19˝) mounting level. Quick toolless attachment means that it is easily integrated anywhere, and can also be removed again if necessary. The consistent use of blanking panels ensures targeted air routing in partially configured racks. Material: Plastic, ABS Fire protection: Self-extinguishing to UL 94-V0, non-halogen-free. Supply includes: 10 blanking panels with integral quick-fastening. Colour Packs of Model No. DK RAL 7035 10 7151.110 RAL 9005 10 7151.105 Identification strips for patch panels For individual labelling of different slots, self-adhesive. Length: 210 mm, height: 10 mm. Packs of Model No. DK 32 7167.000 Rittal Catalogue 33/System accessories 761


Catalogue 33
To see the actual publication please follow the link above