Accessories - Mounting plate - Wall mounting bracket - Hinge, exterior

Catalogue 33

Cast aluminium enclosures GA GA accessories Page 33 System accessories Page 537 Material: − Enclosure: Cast aluminium − Cover: Cast aluminium, all-round foamed-in PU seal Surface finish: Textured paint Colour: RAL 7001 Protection category: IP 66 to IEC 60 529, complies with NEMA 4. Supply includes: − Enclosure with cover − Cover screws, captive − Screws for attaching support rails − Screw for connection of the PE conductor Detailed drawings: Available on the Internet. Width mm 50 58 98 150 75 125 175 250 122 Page Height mm 45 64 64 64 80 80 80 80 120 Depth mm 30 34 35 35 57 57 57 57 80 Model No. GA 9100.210 9101.210 9102.210 9103.210 9104.210 9105.210 9106.210 9107.210 9108.210 Packs of 6 5 3 2 1 1 1 1 1 Accessories Mounting plate – – – – – 9105.700 – – 9108.700 33 Packs of – – – – – 10 – – 2 Support rail TS 35, length 2 m see page 655 Wall mounting brackets 2 – – – – – – – – 9121.122 33 Hing e, exterior 2 – – – – – – – – 9123.000 33 Earth straps see page 689 Cable gland see page 709 Width mm 220 360 160 260 360 202 280 334 330 Page Height mm 120 120 160 160 160 232 232 233 230 Depth mm 91 82 91 91 91 111 111 111 181 Model No. GA 9110.210 9111.210 9112.210 9113.210 9114.210 9116.210 9117.210 9118.210 9119.210 Packs of 1 1 1 1 1 1 1 1 1 Accessories Mounting plate 9110.700 – 9112.700 9113.700 9114.700 9116.700 9117.700 9118.700 9118.700 33 Packs of 2 – 2 2 1 1 1 1 1 Support rail TS 35, length 2 m see page 655 Wall mounting brackets 2 9121.122 9121.122 9121.160 9121.160 9121.160 9121.230 9121.230 9121.230 9121.230 33 Hinge, exterior 2 9123.000 9123.000 9123.000 9123.000 9123.000 9123.000 9123.000 9123.000 9123.000 33 Earth straps see page 689 Cable gland see page 709 32 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above