Instrument cases RiCase - RiCase 269.2 mm (1/2 19˝)

Catalogue 33

Accessories for system enclosures Ripac Vario-Module Front flanges Required when the Ripac Vario-Module is to be used as a rack-mounted enclosure. The flanges have a channel to accommodate vertical EMC gaskets. Material: Aluminium Surface finish: Clear-chromated U Packs of with handle hole Model No. VM 2 2 3981.200 3 2 3981.210 2 – 3981.260 4 2 – 3981.270 Accessories: − Vertical EMC gasket, see page 230. − Front handles for mounting on front flanges, see page 233. Front corner trims Required when the Ripac Vario-Module is to be used as a desk-top instrument case. The corner trims have a channel to accommodate vertical EMC gaskets. Material: Aluminium Surface finish: Spray-finished Colour: RAL 7035 U Packs of Model No. VM 3 2 3981.310 4 2 3981.320 6 2 3981.330 1 and 8 U available on request. Accessories: − Vertical EMC gasket, see page 230. − Front handles for mounting on front corner trim pieces, see page 233. Carrying handles For ergonomic transportation, even with stacked enclosures. May also be used as a support stand. Max. load capacity: 350 N. Material: − Die-cast zinc − Extruded aluminium section Colour: RAL 7035 Note: Not suitable for use in conjunction with bottom covers. For enclosure depth mm Packs of Model No. VM 310.4 2 3981.360 Support stand/carrying handle To fit Ripac Vario-Module 3 U, 4 U and 6 U, adjustable on a 30° pitch pattern. Material: − Extruded aluminium section − Die-cast Colour: RAL 7035 Supply includes: Assembly parts. Note: Corner trim for support stands/carrying handles should be ordered separately. HP Packs of Model No. VM 42 1 3981.390 Rittal Catalogue 33/Enclosures 257


Catalogue 33
To see the actual publication please follow the link above