OM adaptors 32 A with tension spring clamp/OM Premium adaptors 25 A (3-pole)

Catalogue 33

RiLine60 component adaptor OM adaptors 40 A/65 A with connection cables (3-pole) Design Rated current up to Packs of 40 A 40 A 40 A 65 A 65 A 65 A 65 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Connection cables1) Design AWG 8 AWG 8 AWG 8 AWG 6 AWG 6 AWG 6 AWG 6 Length mm 130 130 130 130 130 130 130 With Support frame mm 55 x 170 55 x 237 – – 55 x 170 55 x 237 – Support frame support – – – – – Insert strips – – – – – Support rails Qty. 1 2 2 1 1 2 1 Height mm 10 10 7.5 10 10 10 7.5 Design of support rails TS 55D TS 55D TS 55D-V2) Metal TS 55E TS 55E TS 55E TS 55D-V2) Metal 319 Width mm 55 55 75 55 55 55 75 Height mm 208 272 208 208 208 272 208 Approvals For bar systems with centre-to-centre spacing mm 60 60 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5/10 5/10 5/10 5/10 Model No. SV 1 9340.720 9340.730 9340.710 9340.4103) 9340.4303) 9340.4503) 9340.7003) Accessories OM support see page 286 Insert strip, support rails see page 319 Connection pin, support frame, PinBlock for support frame, PinBlock PLUS see page 320/321 1) AWG = American Wire Gauges AWG 8 = 8.37 mm2 10 mm2 AWG 6 = 13.3 mm2 16 mm2 2) Support rail with special latch is secured from behind with the support frame loosened. 3) According to a heat dissipation test to IEC 60 439-1, a current carrying capacity of up to 80 A is supported. Rittal Sweden RITTAL Scandinavian ab Rittalgatan 1 SE-262 73 Ängelholm Phone: +46 (431) 44 26 00 Fax: +46 (431) 44 26 44 E-mail: info@rittal.se www.rittal.se 284 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above