Filter technology/general - Fine filter mats - Auto Range power pack 240 W - Electric condensate evaporator - Condensate collecting bottle

Catalogue 33

Climate control accessories Filter technology Lint screen Especially for the use of cooling units and air/air heat exchangers where there is a high proportion of lint in the ambient air. Material: Stainless steel mesh For units Packs of Model No. SK SK 3304. . . ./SK 3305. . . ./ SK 3328. . . ./SK 3329. . . ./ SK 3332. . . ./SK 3360. . . ./ SK 3126. . . ./SK 3127. . . ./ SK 3128. . . ./SK 3129. . . ./ SK 3130. . . . Delivery times available on request. Also required: Louvred grille for lint screen. 1 3329.904 Louvred grille for lint screen Material: ABS For lint screen Packs of Model No. SK SK 3329.904 1 3329.903 Delivery times available on request. Spare filter mats Made of chopped-fibre mat with a progressive structure. Temperature-resistant to +100°C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 μm. For thermoelectric cooler Material Filter class to DIN EN 779 Packs of Model No. SK SK 3201.200/SK 3201.300 Chemical fibres G2 5 3201.050 For fan-and-filter units Material Filter class to DIN EN 779 Packs of Model No. SK SK 3237. . . . SK 3238. . . . G2 5 3322.700 SK 3239. . . . Chemical fibres G3 5 3171.100 SK 3240. . . ./SK 3241. . . . G3 5 3172.100 SK 3243. . . ./SK 3244. . . . G3 5 3173.100 G2 5 3321.700 For discontinued fan-and-filter units/ outlet filters Material Filter class to DIN EN 779 Packs of Model No. SK SK 3321. . . . SK 3322. . . . G2 5 3322.700 SK 3323. . . . G3 5 3171.100 Chemical fibres SK 3324. . . ./SK 3325. . . . G3 5 3172.100 SK 3326. . . . G3 5 3173.100 SK 3327. . . . G3 5 3327.700 G2 5 3321.700 For filter holders Material Filter class to DIN EN 779 Packs of Model No. SK SK 3175.000 Chemical fibres G2 3 3174.000 For EMC fan-and-filter units Material Filter class to DIN EN 779 Packs of Model No. SK SK 3237. . . . SK 3238. . . . Copper-nickel G2 5 3238.0661) SK 3239. . . . coated G3 5 3239.0661) SK 3240. . . ./SK 3241. . . . chemical fibres G3 5 3240.0661) SK 3243. . . ./SK 3244. . . ./SK 3245. . . . G3 5 3243.0661) 1) To achieve the shielding/dampening properties of EMC fan-and-filter units. G2 5 3237.0661) Rittal Catalogue 33/Climate control 483


Catalogue 33
To see the actual publication please follow the link above