Wall-mounted, useful cooling output 4000 W, water-carrying parts V4A (1.4571)

Catalogue 33

Air/water heat exchangers Wall-mounted, useful cooling output 1750 W, water-carrying parts V4A (1.4571) Model No. SK 3373.5041) 3373.1041) Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 1750 W Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W x H x D 400 x 950 x 140 Rated current max. 0.38 A/0.43 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Plug-in terminal strip Water connection Quick-release fastener system3) Weight 20 kg Air throughput of fan (unimpeded air flow) 600/625 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Condensate hose 1 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. 3) Threaded adaptor for quick-release fastener available on request. Special voltages available on request. We reserve the right to make technical modifications. Wall-mounted, useful cooling output 2500 W, water-carrying parts V4A (1.4571) Model No. SK 3374.5041) 3374.1041) Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 2500 W Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W x H x D 400 x 950 x 140 Rated current max. 0.57 A/0.78 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Plug-in terminal strip Water connection Quick-release fastener system3) Weight 20 kg Air throughput of fan (unimpeded air flow) 700/730 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Condensate hose 1 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. 3) Threaded adaptor for quick-release fastener available on request. Special voltages available on request. We reserve the right to make technical modifications. 442 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above