Data Centre Container DCC

Catalogue 33

Climate control for Modular Safe/Modular Safe Extend Outdoor climate control Model No. SK 7999.963 7999.965 7999.964 7999.966 Redundancy – – Rated operating voltage V, Hz 230 V, 50 Hz, 1~ 400 V, 50 Hz, 3~ 230 V, 50 Hz, 1~ (2 x) 400 V, 50 Hz, 3~ (2 x) Dimensions mm W x H x D 795 x 610 x 290 900 x 680 x 340 (2 x) 795 x 610 x 290 900 x 680 x 340 (2 x) . Useful cooling output QK to DIN 3168 L 25 L 35 2400 W 5000 W 2400 W 5000 W Rated current per unit, max. 3.8 A 4.1 A 3.8 A 4.1 A Start-up current per unit 19.5 A 35 A 19.5 A 35 A Pre-fuse T 16 A 3 x 16 A 16 A (2 x) 3 x 16 A (2 x) Refrigerant R410 a Temperature and setting range –15°C to +35°C Weight External unit 38 kg 74 kg 2 x 38 kg 2 x 74 kg Internal unit 59 kg 59 kg 63 kg 66 kg Colour RAL 7035 Accessories Refrigerant line incl. electric control cable for 2400 W, length 20 m 7999.961 7999.961 7999.961 7999.961 Refrigerant line incl. electric control cable for 5000 W, length 20 m 7999.962 7999.962 7999.962 7999.962 Outdoor climate control with inverter technology Model No. SK 7999.991 7999.992 Redundancy – Rated operating voltage V, Hz 230 V, 50 Hz, 1~ 230 V, 50 Hz, 1~ (2 x) Dimensions mm W x H x D 900 x 795 x 320 900 x 795 x 320 (2 x) . Useful cooling output QK L 181)/L 35 7850 W to DIN 3168 L 18/L 43 7030 W Rated current max. 13.9 A Start-up current 36 A Pre-fuse T 25 A 25 A (2 x) Refrigerant R410a Temperature and setting range –15°C to +43°C Noise level 48 – 49 dB (A) Weight External unit 63 kg 63 (2 x) kg Internal unit 70 kg 70 (2 x) kg Colour RAL 7035 Also required Heat exchanger (evaporator coil) 3126.270 3126.2702) 1) Server inlet temperature 2) 2 heat exchangers are required. Rittal Czech Republic RITTAL Czech, s.r.o. Ke Zdibsku 182 250 66 Zdiby u Prahy Phone: +420 234 099 000 Fax: +420 234 099 099 E-mail: info@rittal.cz www.rittal.cz 508 Rittal Catalogue 33/IT infrastructure


Catalogue 33
To see the actual publication please follow the link above