Drawer, 2 U, 3 U - Drawer for 482.6 mm (19˝) - Installation kit - Installation kit, depth-variable

Catalogue 33

482.6 mm (19˝) installation system 482.6 mm (19˝) installation Adaptor kit, 3 U for 800 mm wide TS enclosures For fastening individual 482.6 mm (19˝) components, or as an additional mounting facility at the rear of the enclosure. The mounting level in the adaptor angle can be adjusted in 25 mm increments by up to 100 mm in the depth, leaving sufficient space for baying where patch panels or splicing boxes are used. Attachment is on the inner mounting level of the frame section or a suitable chassis in the enclosure depth. Material: Sheet steel Colour: RAL 7035 Height Mounting position Packs of Model No. DK 3 U central 2 7246.100 Adaptor, 3 U Depth offset 100 mm This adaptor is used to recess 482.6 mm (19˝) mounting of equipment inside enclosures with 482.6 mm (19˝) installation in the foremost position, such as server or electronic enclosures. In this way, sufficient space can be gained in front of the mounting equipment to integrate patch panels or switches, whilst at the same time exploiting the maximum enclosure depth. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. DK 2 7246.400 Adaptor, metric to 21˝/19˝ With this adaptor, 482.6 mm (19˝) assemblies may be fastened to metric (535 mm) mounting angles, or combined systems may be configured. Material: Extruded aluminium section Supply includes: Assembly parts. SU U Packs of Model No. DK 2 1 2 7246.010 6 3 2 7246.030 11 6 2 7246.060 752 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above