Viewing window - Horizontally hinged FT stay - Acrylic glazed cover

Catalogue 33

Doors/locks Viewing panels/operating panels System window To conceal display and operating instruments or cut-outs, and to protect against dirt and liquids as well as unauthorised access. Consisting of the following 2 components: 1. Base frame: ● Easily screw-fastened to the door thanks to modified dimensions (tubular door frame may be used as a drilling template). ● Readily height-adjustable. ● Stabilises the door cut-out. ● Conceals the cut edge. ● The rain canopy − prevents dirt from landing on the seal, − protects the glass from being lifted out, − prevents the ingress of dirt and moisture when opening the window. ● Frame section height 30 mm or 60 mm 2. Viewing window: ● Made from single-pane safety glass: − high level of resistance to solvents and scratches, − anti-static, − reduced risk of injury if broken. ● Cam lock with double-bit insert, easily exchanged for lock inserts, type A, and semicylinders in the Ergoform-S lock system (not with FT 2735.500 and .560) ● Hinge with 180° opening angle, easily inserted. Material: Extruded aluminium sections with die-cast zinc corner pieces and single-pane safety glass. Surface finish: − Base frame: Powder-coated on the outside in RAL 7035, − Hinge and lock section: Natural anodised Protection category: IP 54 to IEC 60 529 30 section To fit TS, ES with width mm Window size, exterior, mm Model No. FT W (B) H 600 500 270 2735.500 370 2735.510 470 2735.520 570 2735.530 670 2735.540 800 700 270 2735.560 370 2735.570 470 2735.580 570 2735.590 670 2735.250 60 section To fit TS, ES with width mm Window size, exterior, mm Model No. FT W (B) H 600 500 370 2736.510 470 2736.520 570 2736.530 670 2736.540 800 700 670 2736.500 Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, see page 609 and for lock system Ergoform-S (except H = 270 mm), see page 607. B 85 B – 137 52 H h – 2 h – 70 b – 70 47 View X for profile height 30 33 63 X Y Viewing area (W (B) – 137) offset by 16.5 mm towards the hinge side. View Y for profile height 60 Rittal Catalogue 33/System accessories 595


Catalogue 33
To see the actual publication please follow the link above