Roof mounting screw - Spacers - Eyebolts - Eyebolts - Eyebolts

Catalogue 33

Roof/wall mounting Roof Roof plate for cable entry on all sides for DK-TS The roof plate has sliding plates for cable entry on all four sides, and therefore allows individual selection of cable routing tailored to the specific requirements. After cable entry, the sliding plate is closed again as far as possible, and the rubber cable clamp strips supplied loose then seal the cable entry area. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Width Depth Model No. DK mm mm 800 800 7826.588 Detailed drawings: Available on the Internet. Roof plate, vented for DK-TS In exchange for the standard roof. Variant 1: 72 mm high roof plate, all-round vent slots, optionally with clamp strip for cable entry. The two-piece design with cable entry allows easy retro-fitting, by simply removing the front part of the plate. The cables are held in position via a guide at the side. Material: Sheet steel Colour: RAL 7035 One-piece without cable entry For enclosures Width Depth Model No. DK mm mm 600 600 7826.766 600 800 7826.768 600 1000 7826.7601) 800 600 7826.786 800 800 7826.788 800 1000 7826.780 1) Extended delivery times. Two-piece with cable entry For enclosures Width Depth Model No. DK mm mm 600 600 7826.669 600 800 7826.689 800 600 7826.869 800 800 7826.889 800 1000 7826.809 Variant 2: Ventilation holes (Ø 5 mm) are incorporated allround into the 97 mm high roof plate. In conjunction with the vented glazed and sheet steel door, the roof plate matches the door design to perfection. Material: Sheet steel Colour: RAL 7035 For enclosures Width Model No. DK mm 800 600 7826.866 800 800 7826.886 800 1000 7826.8061) 1) Extended delivery times. Accessories: Depth mm Fan mounting plate, see page 403. Detailed drawings: Available on the Internet. Rittal Catalogue 33/System accessories 625


Catalogue 33
To see the actual publication please follow the link above