TopTherm, cooling output 3/4.5/6 kW

Catalogue 33

Chillers for water Air/water heat exchangers From page 434 Overflow valve Page 486 Cooling medium Page 487 Technical design: − Compact, modular layout of the refrigeration components − With RiNano coating − Pump to convey the medium − Precise temperature control, based on microprocessor technology − Collective fault signal with floating contact Colour: RAL 7035 Protection category: IP 44 (electrics) Supply includes: − Recooling system wired ready for connection − Multi-lingual documentation − Functional diagram and wiring plans Approvals: Available on the Internet. Layout diagram: Available on the Internet. Characteristic curves of pump: Available on the Internet. Other options: Available on the Internet. TopTherm, cooling output 1/1.5 kW Model No. SK 3318.600 3318.610 3319.600 3319.610 Page Rated operating voltage V, Hz 230, 50/60 Dimensions mm WHD 600 400 430 Cooling output at Tw = 10°C/Tu = 32°C Tw = 18°C/Tu = 32°C 0.8 kW/0.9 kW 1.0 kW/1.1 kW 1.2 kW/1.3 kW 1.5 kW/1.7 kW Power consumption 0.63 kW/0.78 kW 0.85 kW/1.05 kW Rated current max. 4.2 A/4.1 A 5.4 A/5.3 A Pre-fuse T 10 A Refrigerant R134a Number of cooling circuits 1 Temperature range Environment +15°C to +43°C Liquid media +10°C to +30°C Pump capacity See characteristic curve of pump. Design Pressure-sealed Open Pressure-sealed Open Tank – Made from PP plastic – Made from PP plastic Tank capacity – 2.5 l – 2.5 l Water connections 1/2˝ internal thread Weight 48 kg 51 kg Air throughput of fans 900 m3/h Temperature control Microcontroller control (factory setting +20°C) Accessories Packs of Metal filter 1 3286.510 3286.510 3286.510 3286.510 482 Customised solutions and technical modifications available on request. We reserve the right to make technical modifications. 446 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above