Earth rail, horizontal - Earthing kit, pre-assembled - Earth rail, vertical - Extension kit - ESD connection point

Catalogue 33

Interior installation Earthing Complete earthing kit for TE To DIN EN 60 950/VDE 0805, Ø 4 mm2, Imax. 40 A For system-compatible earthing of all enclosure parts on the enclosure frame according to VDE. The earth conductors are pre-assembled ready for connection with connectors and cut to the right length. Packs of Model No. TE 1 set 7000.675 Supply includes: − Earthing strip − 4 earth straps, 300 mm − 4 earth straps, 550 mm − Assembly parts Earthing kit KE For producing the required external potential equalisation for painted series enclosures ● KL ● AE ● TS For applications in Unit Group II, Category 3, in compliance with Directive 94/9 EU-Appendix VIII, internal production control. Packs of Model No. KE 5 9214.000 Earthing set for KL Consisting of all the screws, nuts, contact washers and earthing strip needed to earth the cover; length 250 mm, cross-section 4 mm2. Packs of Model No. KL 5 2570.100 Earthing set for QuickBox Earth straps in the appropriate lengths to match the enclosure depth are included in the earthing set, for earthing all enclosure panels on the wall mounting part. The earth strap is a fast-on connector which is quickly disconnected and conveniently accessible when the door is open. In this way, the enclosure cover can be removed completely. For enclosure depth mm Packs of Model No. QB 300/400 1 set 7502.240 500/600 1 set 7502.260 Supply includes: − 5 earthing leads 1.5 mm2 − 4 cable retention clips − Assembly parts PE busbar 699 mm long PE busbar with pre-fitted screws, including terminal clamps up to 6 mm2 (fine wire conductors), 10 mm2 (single wire or multi-wire conductors) and main terminal clamp up to 35 mm2. Accessories: Packs of Model No. SZ 1 2364.000 Rail mounting bracket, see page 664. Rittal Catalogue 33/System accessories 691


Catalogue 33
To see the actual publication please follow the link above