PMC 120, 3-phase, output range scalable 10 – 120 kW

Catalogue 33

UPS – Power Modular Concept Shutdown software Page 529 UPS rack with integral power modules and batteries ● Thanks to the double conversion technology (VFI-SS-111) the output voltage is independent from the input voltage and frequency ● Efficient IGBT power transistor technology achieves a high operating ratio of 95% even in part-load operation ● “Safe swap” compatibility with a redundant design, i.e. the module may be exchanged while operational ● Every UPS module includes power electronics as well as the control unit including display ● Installation, commissioning and servicing to be carried out by authorised experts only Supply includes: − UPS system in the TS 8 rack − Vented front and rear door − Fitted with UPS power modules (depending on configuration) and batteries − The batteries must only be installed at the point of assembly and are delivered separately Note: Only UPS modules with an identical output may be combined. Technical information/battery configurations: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. PMC 40 (type 5), 3-phase, output range scalable 10 – 40 kW, redundant Dimensions (UPS rack, without base/plinth) width x height x depth mm Packs of 600 x 2000 x 800 600 x 2000 x 1000 Page Model No. UPS basic rack 7040.065 7040.060 Maximum no. of UPS modules 3 Maximum no. of batteries 240 (4 x 50, 6 x 40) Maximum UPS output (with 10 kW/20 kW modules) 30/60 kW UPS output with n+1 redundancy (with 10 kW/20 kW modules) 20/40 kW RS232 (D-Sub 9) and USB interface (configuration and shutdown) 1/1 Fault signal contacts (floating) 5 Clamping strip input/output (3L+N+PE) max. conductor cross-section 35/50 mm2 Weight (approx. incl. batteries and 3 UPS modules) 740 kg Protection category of UPS system IP 20 Operating temperature range (UPS with batteries, recommended) 20 – 25°C Accessibility only required to front (for servicing, maintenance) 900 mm Distance from wall at rear (due to fan cooling) 200 mm Model No. PMC 40 10 kW module (order quantity acc. to output) 1 7040.110 Model No. PMC 40 20 kW module (order quantity acc. to output) 1 7040.120 Model No. PMC 40 battery pack 1 x 4 x 10 batteries, when using 10 kW modules (12 V/7 Ah) prewired (service life 5 years under EUROBAT) Order volume n = 1-6 x 40 7040.311 Model No. PMC 40 battery pack 1 x 5 x 10 batteries, when using 10 kW modules (12 V/7 Ah) prewired (service life 5 years under EUROBAT) Order volume n = 1-4 x 50 7040.315 Model No. PMC 40 battery preparation n x 4 x 10 (for export or air freight) Drawers and battery cabling (n = 1-6 x, without batteries), cable set of 40 1 set 7040.301 Model No. PMC 40 battery preparation n x 5 x 10 (for export or air freight) Drawers and battery cabling (n = 1-4 x, without batteries), cable set of 50 1 set 7040.305 Accessories UPS monitoring/SNMP monitoring card 1 7857.420 380 Base/plinth components, front and rear, RAL 7035, 100 mm high 1 set 8601.605 543 Base/plinth trim panels, side, RAL 7035, 800 mm deep/100 mm high 1 set 8601.085 544 Base/plinth trim panels, side, RAL 7035, 1000 mm deep/100 mm high 1 set 8601.015 544 374 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above