Angle bracket PS - Support bracket TS - Support bracket PS

Catalogue 33

Interior installation Assembly components Mounting bracket TS Offers variable mounting options for the punched rail 23 x 23 mm, e.g. for supporting external surfaces or creating an additional internal level. Material: Die-cast zinc Supply includes: 24 screws 5.5 x 13 mm. Packs of Model No. TS 24 8800.370 Accessories: U nuts (recommendation: M6), see page 665. Installation options: ● On the vertical TS enclosure section − flush with the outer edge of the enclosure or − flush with the enclosure clearance width. Support of the external surfaces with two 1 mounting options: ● Without mounting plate (photo) ● With mounting plate (drawing) 1 Two installation options for the inner mounting 2 level: 2 If there is no divider panel fitted. With a divider panel fitted, and without or with 3 a mounting plate in a set forward position. 3 Mounting bracket PS For variable attachment of punched rail 23 x 23 mm. Installation options: ● Optionally flush with: − Outer enclosure edge or − Enclosure clearance width ● On the vertical TS enclosure section via − Adaptor rail for PS compatibility, see page 651 ● On the horizontal TS enclosure section ● On enclosures and rails with rectangular system punching 12.5 x 10.5 mm. Material: Die-cast zinc Supply includes: 1 set = 1 mounting bracket, 1 screw M6 x 12 mm, 1 cage nut M6. Packs of Model No. PS 24 set 4182.000 Also required: − U nuts for punched rails (recommended: M6), see page 665. − Multi-tooth screws M6 x 12 mm, see page 666. 660 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above