Slide rails - Earthing set - Carrying handles - Tower feet

Catalogue 33

Accessories for instrument cases RiCase Mounting rails For the installation of component shelves, static or pull-out. Material: Aluminium Surface finish: Clear-chromated Supply includes: Assembly parts. Component shelf installation for 482.6 mm (19˝) (width 409 mm, also with telescopic slides) Direct component shelf installation (width 471 mm) Threaded inserts Long spacers Mounting rails For enclosure depth mm Packs of Model No. RC 540 2 3751.420 Also required: − Threaded inserts, see page 262. − Spacers, see page 262. Accessories: − Component shelf, see page 668. − Component shelves, 482.6 mm (19˝), see page 670. A B 1 2 3 1 3 2 A B 1 3 Threaded inserts with M4 thread For the installation of mounting angles, slide rails, mounting kits, cable ducts etc. Simply slide into the channels in the side panels. Material: Extruded aluminium section Surface finish: Clear-chromated For enclosure height Packs of Model No. RC 4 U 8 3751.730 7 U 8 3751.750 Spacers For the attachment of mounting rails. Design Packs of Model No. RC for component shelf installation (width 409 mm) 4 3751.460 262 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above