Reinforcement bracket - Base frame, divided - Clips

Catalogue 33

Base Base Width divider Divides 1200 mm wide TS enclosures into two halves. Material: Sheet steel Surface finish: Zinc-plated Supply includes: 1 set = 1 bracket for right/left, 2 compensating plates for the top, mounting accessories. Packs of Model No. TS 1 set 8800.200 Also required: Depending on the installation situation: − TS punched rail 18 x 38 mm, see page 650. − PS punched section without mounting flange, 23 x 73 mm, see page 652. 1. Mounting position: Two mounting plates side by side. Two mounting plates (from 600 mm wide enclosures) in a 1200 mm wide enclosure permit independent positioning and easy handling. Also required: In accordance with the enclosure depth: − 4 TS punched rails 18 x 38 mm, bottom, see page 650. − 1 PS punched section without mounting flange 23 x 73 mm, top, see page 652. 2. Mounting position: System support rails, fitted on the left. Whilst heavy installed equipment rests on the system support rails, the remaining floor space is free, e.g. for unhindered cable entry. Also required: − 2 system support rails PS 4361.000, see page 654. − 1 TS punched rail 18 x 38 mm in accordance with the enclosure depth (included with the supply of the standard enclosure). 3. Mounting position: Cable clamp rail, installed on the left. With 1200 mm wide enclosures, the width divider allows cable entry and cable clamping to be arranged differently on the left and right of the enclosure. Also required: − 1 cable clamp rail PS 4191.000, see page 717. − 1 TS punched rail 18 x 38 mm in accordance with the enclosure depth (included with the supply of the standard enclosure). Base mounting bracket For TS, ES, TP universal console For anchoring the enclosure at any position of the base frame, particularly in cases where the existing holes in the frame or base tray cannot be used due to the installed equipment or because the substructure prevents them from being used. Material: Sheet steel Surface finish: Zinc-plated Packs of Model No. TS 4 8800.210 Note: Additional holes in the base are required for mounting. 558 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above