Connector gland, small - Cable gland module - Stepped collar

Catalogue 33

Cable management Cable glands The Rittal connector gland proves that sometimes “less is more”: significantly faster installation, a flexible sealing system for different cable diameters, and simple cable entry with pre-assembled cables. Low installation costs, a high degree of protection and flexible cable management – added value guaranteed with the latest generation of cable entry solutions from Rittal. Benefits: ● Cable diameters 4 – 16 mm ● Simple cable entry for pre-assembled cables ● Individual cables can be added or replaced without dismantling the sealing frame ● Sealing modules remain safely attached to their cables Sealing frame For pre-assembled cables with connectors. Mounting over 24-pole or 16-pole connector cut-outs in: ● Module plates for TS divider panels ● Metal gland plates Material: − Front panel: Polyamide − Flat seal: CR Protection category: IP 64 to IEC 60 529, complies with NEMA 12. Supply includes: Assembly parts. For modules 20 x 20 mm For cut-out 10 24-pole 1 2400.900 8 16-pole 1 2400.910 Accessories: Packs of Module plates for TS divider panel, see from page 572. Model No. SZ 103 M4 36 32 86 130 M4 36 32 112 16-pole 24-pole Sealing module To seal cables in conjunction with a sealing frame. It is possible to combine 20 x 20 mm and 40 x 40 mm sealing modules. Material: − Hard shell: Polyamide − Seal: TPE 2 Protection category: IP 64 to IEC 60 529, complies with NEMA 12. Sealing modules 20 x 20 mm Diameter range Packs of Model No. SZ 4 – 6 mm 10 2400.920 6 – 9 mm 10 2400.930 Solid 10 2400.970 Sealing modules 40 x 40 mm Diameter range Packs of Model No. SZ 9 – 12 mm 10 2400.940 12 – 16 mm 10 2400.950 Solid 10 2400.960 Rittal Catalogue 33/System accessories 713


Catalogue 33
To see the actual publication please follow the link above