Partition - Divider panel

Catalogue 33

Walls Divider panels/partitions Cable management panel for DK-TS The universal routing aid for network enclosures where large quantities of cables and lines are managed. Can also be used as a partition with cable management option. By attaching to the inner level, cables may be routed inside and out, also in conjunction with a side panel. Mounting options: ● Directly onto the inner mounting level of TS 8 enclosures ● On the outer mounting level on punched sections with mounting flanges. Material: Sheet steel Surface finish: Powder-coated Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Width/depth Model No. DK mm 600 2000 7824.560 800 2000 7824.5801) 1) Extended delivery times. Accessories: Height mm − Nylon loop fasteners, see page 720. − Cable route, see page 726. − Cable ties, see page 720. − Cable shunting rings, see page 724. − Cable manager, see page 723. Divider panel for TS For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal. Notches in the corners and half-way up the sides permit the use of angular baying brackets and baying brackets, even with a divider panel fitted. For mounting on the outer mounting level. This leaves the inner level free for further population. Material: Sheet steel, 1.5 mm, zinc-plated Protection category: IP 54 to IEC 60 529, subject to the correct use of module plates. Supply includes: Assembly parts. Note: The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/ finished off with a cover (see page 574). Accessories: − Cover with door, see page 574. − Baying attachment, vertical (TS 8800.470) for enclosures with fitted divider panel, see page 580. For enclosures Model No. TS Height mm Depth mm 1800 400 8609.840 1800 500 8609.850 1800 600 8609.860 2000 400 8609.040 2000 500 8609.050 2000 600 8609.060 2000 800 8609.080 2200 600 8609.260 1702/1902/2102 302/402/502/702 289/389/489/689 247/347/447/647 Rittal Catalogue 33/System accessories 571


Catalogue 33
To see the actual publication please follow the link above