TopTherm LCP Inline CW and DX

Catalogue 33

Liquid Cooling Package Accessories for climate control Page 473 Chillers for IT cooling Page 454 Server enclosures Page 114 Benefits: ● Maximum energy efficiency thanks to EC fan technology and IT-based control ● Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans ● Optimum adaptability thanks to dynamic, continuous control of the cold water volume flow ● By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs ● Thanks to six modular, box-type plug-in fan units, the cooling output can be adapted to actual requirements ● The box-type plug-in fan units are configurable as n+1 redundancy ● Standard 3-phase connection for electrical redundancy ● With redundant temperature sensor integrated at the air end as standard ● The separation of cooling and rack prevents water from penetrating the server enclosure ● Up to 60 kW cooling output on a footprint of just 0.36 m2 ● The low weight means a minimal load area ● Touchscreen display may be retrofitted Monitoring: Monitoring of all system-relevant parameters such as: ● Server air intake temperature ● Server waste air temperature ● Water inlet/return temperature ● Water flow ● Cooling output ● Fan speed ● Leakage ● Optional sensors ● Direct connection of the unit via SNMP/Ethernet ● Integration into RiZone Application and mode of operation: The LCP draws in the air at the sides at the rear of the server enclosures, cools it using highperformance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides. Colour: RAL 7035 Protection category: IP 40 to IEC 60 529 TopTherm LCP rack CW and DX Design CW CW CW DX Page Cooling medium Water (for specifications see Internet) Refrigerant R410a Model No. SK 3311.130 3311.230 3311.260 3311.110 Rated operating voltage V, Hz 230, 1~, 50/60 400, 3~, 50/60 230, 1~, 50/60 400, 3~, 50/60 230, 1~, 50/60 400, 3~, 50/60 230, 1~, 50/60 400, 3~, 50/60 Dimensions mm W x H x D 300 x 2000 x 1000 300 x 2000 x 1200 300 x 2000 x 1200 300 x 2000 x 1000 Usable U 42 42 42 42 Useful cooling output Up to 30 kW Up to 30 kW Up to 60 kW Up to 10 kW Duty cycle 100% Electrical connection Connection cable Temperature control Linear fan control Two-way control valve – Fans may be exchanged with the system operational EC fan Also required Packs of Condenser unit 1 – – – 3311.310 465 Accessories Fan module 1 3311.010 3311.010 3311.010 3311.010 – Touchscreen display, coloured 1 3311.030 3311.030 3311.030 3311.030 465 Connection hose, top 1 3311.040 3311.040 3311.040 – 465 Connection hose, bottom 1 3311.050 3311.050 3311.050 – 465 Rittal Catalogue 33/Climate control 461


Catalogue 33
To see the actual publication please follow the link above