To accommodate E-2000, E-2000 duplex, SC or LC duplex fibre-optic couplings - To accommodate SC duplex and LC quad fibre-optic couplings - To accommodate ST fibre-optic couplings - Panel 1 U, 482.6 mm (19˝)

Catalogue 33

482.6 mm (19˝) installation system Patch panels Top-hat rail module Top-hat rail module with mounting clip for top-hat rails to DIN 50 002, robust metal housing, with strain relief. Cat. 6, 2 x RJ 45, System Corning Future Com S 250 (cables are attached without the use of tools). Design Cat. Packs of Model No. DK 2 x Corning Future Com S 250 6 3 7870.614 Data distributors LSA-plus system 24 x RJ 45 jacks, shielded, cover with quickrelease fastener, with strain relief, earthing connection and 12 patch cables STP, 0.6 m, yellow. U Cat. Packs of Model No. DK 1 6 1 7870.830 14.8+0.1 20.1+0.1 For shielded RJ 45 modular jacks To accommodate shielded RJ 45 jacks. Cut-outs and rear of patch panels electrically conductive to contact the fitted jacks with the patch panel and the zinc-plated, passivated 482.6 mm (19˝) mounting angles. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000. Material: Sheet steel Surface finish: Zinc-plated Colour: − Front: RAL 7035 − Rear: Clear-chromated U Number of locations Packs of Model No. DK 1 16 1 7394.035 Accessories: Cable clamp strap DK 7610.000 or DK 7611.000, see page 725. L3 11 R1.5 L2 L1 3.2 For 24 V interfaces For the installation of 16 sub-D (trapezoid) jacks and connectors. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000. L1 mm L2 mm L3 mm Packs of 25 21 16.5 1 33.3 29.2 24.7 1 47 43 38.5 1 Material: Sheet steel Colour: RAL 7035 U For no. of poles 2 9 16 7087.535 2 15 16 7086.535 2 25 16 7089.535 Accessories: Number of locations Model No. DK Cable clamp strap DK 7610.000 or DK 7611.000, see page 725. 12+0.1 13+0.1 To accommodate BNC jacks (version E) With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000. Material: Sheet steel Colour: RAL 7035 U Number of locations Packs of Model No. DK 3 32 1 7069.535 Accessories: Cable clamp strap DK 7610.000 or DK 7611.000, see page 725. Rittal Catalogue 33/System accessories 759


Catalogue 33
To see the actual publication please follow the link above