Dust guard trim - Dust guard trim

Catalogue 33

Roof/wall mounting Roof Rain canopies for AE, CM Reliable protection for outdoor siting – with water run-off to the rear. Easily retro-fitted. Supply includes: Assembly parts. Accessories: − Condensate discharge, see page 566. − Pressure relief stopper, see page 566. − Wall mounting brackets SZ 2503.010 and SZ 2508.010 may be used, see page 627. Note: For outdoor siting, we generally recommend a rain canopy above the enclosure or the gap between the door or screw-fastened rear panel and the enclosure, in order to protect against water and UV radiation. Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions. Upon request, rain canopies of sheet steel, stainless steel or aluminium can also be produced for other enclosures. for AE, sheet steel version Material: Sheet steel Surface finish: Powder-coated, textured paint Colour: RAL 7035 For Enclosure width Model No. SZ mm Enclosure depth mm 380 210 2501.500 600 210 2502.500 600 350 2511.500 for AE, stainless steel version Material: Stainless steel 1.4301 (AISI 304) Surface finish: Brushed, grain 240 For Enclosure width Model No. SZ mm 200 155 2470.000 300 210 2361.000 380 155 2471.000 380 210 2472.000 500 210 2362.000 600 210 2473.000 760 300 2474.000 800 300 2475.000 1000 300 2363.000 Possible alternative: Enclosure depth mm Compact enclosures Hygienic Design, see page 175. T1 25 15.5 T2 38 1.25 50 B1 23 23 B1 = T1 = T2 = Enclosure width + 11 mm Enclosure depth + 25 mm Enclosure depth – 90 mm, from enclosure width 600 mm: Enclosure depth – 115 mm for CM, sheet steel version Benefits: ● Mounting via the two holes in the top of the CM ● At the front, with integrated ventilation holes at the top Width mm Depth mm Model No. CM 600 400 5001.310 800 400 5001.330 1000 400 5001.350 1200 400 5001.360 Material: Sheet steel Surface finish: Powder-coated, textured paint Colour: RAL 7035 13 32.5 25 1 1 12.5 6.5 6.5 6.5 Enclosure depth 2 Enclosure width 2 Rittal Catalogue 33/System accessories 619


Catalogue 33
To see the actual publication please follow the link above