CMC III sensors/accessories - Control units for CMC III Processing Unit - Interface for CMC II sensors - Access System - Interface for PSM, PCU, FCS, DRC

Catalogue 33

CMC III Processing Unit/Compact System overview Page 770/771 Basic modules and connection accessories Page 773 CMC III Processing Unit ● Larger monitoring applications in IT and industry Material: Plastic Surface finish: − Front: Smooth − Enclosure: Textured Colour: − Front: RAL 9005 − Enclosure: RAL 7035 Protection category: IP 30 to IEC 60 529 Supply includes: − Basic system − Quick-start instructions − 4 mounting feet Photo shows a configuration example with equipment not included in the scope of supply. CMC III Processing Unit Compact CMC III Processing Unit Application areas: CMC III Processing Unit Compact: ● Industrial and enclosure monitoring ● Building monitoring ● Small monitoring applications in IT W x H x D mm 138 x 40 (1 U) x 120 + 12 (front assembly) 138 x 40 (1 U) x 120 + 12 (front assembly) Temperature range 0°C to +55°C 0°C to +55°C Operating humidity range 5% to 95% relative humidity, non-condensing 5% to 95% relative humidity, non-condensing Sensors/CAN-Bus connection units max. 4 max. 32 Max. overall cable length for CAN-Bus 1 x 50 m 2 x 50 m Model No. DK 7030.010 7030.000 Interfaces Network interface (RJ 45) Ethernet to IEEE 802.3 via 10/100BaseT with PoE Ethernet to IEEE 802.3 via 10/100BaseT with PoE Front USB interface Mini USB for system setting Mini USB for system setting Rear USB interface – for USB stick for data recording and SW updates up to 32 GB Front SD-HC slot – 1x up to 32 GB for data recording Rear serial RS232 (RJ 12) 1 x for connecting Display Unit DK 7320.491 or GSM Unit DK 7320.820 or ISDN Unit DK 7320.830 1 x for connecting Display Unit DK 7320.491 or GSM Unit DK 7320.820 or ISDN Unit DK 7320.830 Inputs and outputs Digital inputs (terminal) 2 2 Relay output (terminal) Changeover contact max. 24 V DC, 1 A Changeover contact max. 24 V DC, 1 A CAN-Bus (RJ 45) 1 x for max. 4 sensors (quantity restriction, see page 773) 2 x for max. 16 sensors each = 32 sensors in total (quantity restriction, see page 773) Operation/ signals Push-button 1 x acknowledgement button 1 x acknowledgement button Concealed reset button 1 x service button 1 x service button Piezo signal generator 1 1 LED display 1 x multi-colour OK/warning/alarm 1 x multi-colour OK/warning/alarm Rear LED 1 x for the network status 1 x for the network status Protocols Ethernet TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv3, Telnet, SSH, FTP, SFTP, HTTP, HTTPS, NTP, DHCP, DNS server, SMTP, XML, Syslog, LDAP TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv3, Telnet, SSH, FTP, SFTP, HTTP, HTTPS, NTP, DHCP, DNS server, SMTP, XML, Syslog, LDAP Redundant power supply Input 24 V DC (jack) 1 x for connecting CMC III power pack 1 x for connecting CMC III power pack Input 24 V DC (terminals) 1 x for direct connection or for connecting CMC III power pack 1 x for direct connection or for connecting CMC III power pack Power over Ethernet 1 x 1 x Functions Time function Real-time clock, energy-buffered (24 h) without battery/accumulator, with NTP Real-time clock, energy-buffered (24 h) without battery/accumulator, with NTP User administration LDAP LDAP User interface Integral WEB server Integral WEB server Control room connection Integral OPC server Integral OPC server Integral sensors Temperature sensor NTC sensor in the enclosure front NTC sensor in the enclosure front Access sensor Infrared technology in the enclosure front Infrared technology in the enclosure front 772 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above