Configuration examples

Catalogue 33

Comfort Panel System accessories Page 537 Support arm systems Page 147 Stand systems Page 169 Industrial Workstations Page 132 Material: − Enclosure: Extruded aluminium section − Corner pieces: Die-cast zinc − Corner protectors: Plastic Colour: − Enclosure: Natural anodised − Corner pieces: RAL 7035 − Corner protectors: Similar to RAL 7024 For front panel width (B) mm Packs Protection category: IP 65 to IEC 60 529 Supply includes: Seals and assembly parts for front panels. Detailed drawings: Available on the Internet. B H of 520 520 520 Page For front panel height (H) mm 400 500 600 Installation depth mm 74 152 191 74 152 191 74 152 191 Model No. CP4) 1 6372.541 6372.542 6372.543 6372.551 6372.552 6372.553 6372.561 6372.562 6372.563 Weight (kg) 7.8 11.7 13.8 8.8 12.3 15.2 9.7 13.5 16.7 Design Support arm connection CP-L, 120 x 65 mm1) – – – – – – Support arm connection CP-L, Ø 130 mm1) – – – Hinged rear panel with screw lock – – – – – – Hinged rear panel with cam2) – – – – – – Screw-fastened rear panel3) – – – – – – Accessories Front panel 1 6028.014 6028.014 6028.014 6028.015 6028.015 6028.015 6028.016 6028.016 6028.016 794 Handle set, horizontal 1 6375.000 6375.000 6375.000 6375.000 6375.000 6375.000 6375.000 6375.000 6375.000 790 Handle set, vertical 2 6375.040 6375.040 6375.040 6375.050 6375.050 6375.050 6375.060 6375.060 6375.060 790 Mounting bracket for interior installation 4 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 6205.100 658 Spring nut M5 50 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 6108.000 666 Earthing plate 1 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 2570.500 690 1) Top or bottom, by rotating the enclosure. 2) With 3 mm double-bit lock insert, may be exchanged for 41 mm lock inserts, version C, see page 609, plastic handles and T handles, version C, see page 608. 3) Enclosure hinged at the front with side double-bit lock insert, may be exchanged for 41 mm lock inserts, version C, see page 609, plastic handles and T handles, version C, see page 608. 4) Configuration examples, see page 139. 138 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above