Mini-PLS fuse elements

Catalogue 33

Mini-PLS busbar system (40 mm) Component adaptors Page 272 Bus-mounting fuse base Page 271 NH fuse-switch disconnectors Page 271 Busbar supports, busbar connection adaptors Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Mini-PLS busbar supports (3-pole) Colour: − RAL 7035 − RAL 9011 (busbar connection adaptor chassis) Contact hazard protection Material: − Thermally modified hard PVC. − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Short-circuit resistance diagram: Available on the Internet. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Busbar support, suitable for top mounting Packs of Bar centre distance mm 40 Model No. SV 4 9600.000 Mini-PLS special busbars E-Cu, bar thickness 3 mm, bar cross-section 120 mm2 Length mm Packs of 500 700 1100 1500 Model No. SV 3 9601.000 9602.000 9603.000 9624.000 Accessories Busbar connectors B B Model No. SV 3 9611.000 9611.000 9611.000 9611.000 A A Mini-PLS contact hazard protection Components Length mm Packs of Model No. SV Base tray 500 1 9605.000 9605.000 9605.000 9605.000 700 1 9606.000 9606.000 9606.000 9606.000 1100 1 9607.000 9607.000 9607.000 9607.000 Cover section 250 1 9608.000 9608.000 9608.000 9608.000 500 1 9609.000 9609.000 9609.000 9609.000 End covers – 2 9610.000 9610.000 9610.000 9610.000 C E D C D E Mini-PLS busbar connection adaptors (3-pole) Page Rated current up to Packs of 63 A 250 A Rated operating voltage 690 V~ 690 V~ Cable outlet top/bottom top/bottom Connection of round conductors1) mm2 1.5 – 35 10 – 120 Clamping area for laminated copper bars W x H mm 10 x 8 17 x 15 Width mm 54 115 Height mm 160 182 Model No. SV 1 9613.000 9612.000 Accessories Laminated copper bars 314 1) Wire end ferrules should be used with fine wire conductors. Rittal Catalogue 33 270 /Power distribution


Catalogue 33
To see the actual publication please follow the link above