Contact hazard protection cover

Catalogue 33

Cover systems Form 1 A A Device module For use in air circuit breaker outgoing/incoming sections with a minimum depth of 600 mm. The removable mounting plate may be used for the configuration e.g. of fuses, power circuitbreakers and switchgear. Material: − Side parts, centre parts: Sheet steel − Mounting plate: Sheet steel, zinc-plated − Front panel: Aluminium, anodised Colour: Side parts, centre parts: RAL 7035 Supply includes: − 2 side parts − 2 centre parts − Connector parts − Mounting plate − Optional front panel Note: Please observe the manufacturer-specific data regarding the arcing space of air circuit-breakers. Design of front panel For enclosure width mm Mounting plate Packs of Model No. SV Page 600 800 Width mm Height mm without – 420 250 1 9660.7001) – 620 250 1 9660.7101) vertically hinged – 420 250 1 9660.7601) – 620 250 1 9660.7701) Also required Mounting bracket2) 24 9660.090 344 1) Extended delivery times. 2) 4 mounting brackets are required to attach a device module. B B Contact hazard protection cover For SV-TS 8 enclosures with air circuit-breaker To cover incoming and outgoing sections and NH slimline fuse-switch disconnectors with the Maxi-PLS busbar system in the rear enclosure section so that they are safe from finger contact (IP 2X). Material: Sheet steel Colour: RAL 7035 Supply includes: 3 front covers Note: − Cut-outs for air circuit-breakers must be provided by the customer. − SV-TS 8 enclosures, see page 84. For 1-door enclosures Width mm Height mm Device module version Packs of Model No. SV Page 600 800 with without – 2000 – 1 set 9660.2801) – 2000 – 1 set 9660.7801) – 2000 – 1 set 9660.3801) – 2000 – 1 sets 9660.8801) Also required Mounting bracket3) 24 9660.090 344 For 3-door enclosures Width mm Height mm Device module version Packs of Model No. SV Page 600 800 with without – 2000 – 1 set 9660.2901)2) – 2000 – 1 set 9660.7901) – 2000 – 1 set 9660.3901)2) – 2000 – 1 set 9660.8901) Also required Mounting bracket3) 24 9660.090 344 1) Extended delivery times. 2) 12 mounting brackets are required to attach the contact hazard protection cover plates. 3) Including trim panel 342 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above