Perforated mounting strip - Front trim panels - Upgrade kit IP 43

Catalogue 33

Doors/locks Modular front design for Form 2-4 Partial doors for SV-TS Door hinges with non-drilled internal fastening. Door may be optionally hinged on the right or left. Material: Sheet steel, 2 mm Surface finish: Textured Colour: RAL 7035 Supply includes: Hinges and assembly parts. Also required: − Twist locks, see page 592. − Cross members for SV-TS, see page 594. For enclosure width 400 mm Height mm No. of locks required Packs of Model No. SV 150 1 1 9671.141 200 1 1 9671.142 250 1 1 9671.147 300 1 1 9671.143 400 1 1 9671.144 600 2 1 9671.146 800 2 1 9671.148 1000 3 1 9671.140 1600 3 1 9671.156 1800 3 1 9671.158 2000 3 1 9671.150 For enclosure width 600 mm For enclosure width 800 mm Height mm No. of twist locks required Packs of Model No. SV 150 1 1 9671.161 200 1 1 9671.162 250 1 1 9671.167 300 1 1 9671.163 400 1 1 9671.164 600 2 1 9671.166 800 2 1 9671.168 1000 3 1 9671.160 1600 3 1 9671.176 1800 3 1 9671.178 2000 3 1 9671.170 Height mm No. of locks required Packs of Model No. SV 150 1 1 9671.181 200 1 1 9671.182 250 1 1 9671.187 300 1 1 9671.183 400 1 1 9671.184 600 2 1 9671.186 800 2 1 9671.188 1000 3 1 9671.180 1600 3 1 9671.196 1800 3 1 9671.198 2000 3 1 9671.190 1 2 3 4 5 Twist locks For installation in partial doors for SV-TS or in exchange for AE cam locks. Material: − Housing of fibreglass-reinforced plastic − Bar made from PA Colour: RAL 7035 Supply includes: − Enclosure − Lock insert − Bar − Assembly parts Design Packs of Model No. SV With double-bit insert 1 9671.130 With cylinder insert, lock no. 3524 E 1 9671.132 With T handle 1 9671.134 With T handle and lock insert, lock no. 3524 E 1 9671.135 Fastener lug with end stop1) 2 9671.138 1 2 3 4 5 1) Must be used if the twist lock cannot be locked on the TS 8 frame. 592 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above