Cable manager - Shunting ring, plastic

Catalogue 33

Cable management Cable clamp rails for TS and 482.6 mm (19˝) mounting frames The cables may be attached to the cable clamp rails with cable ties or nylon tapes. The cable clamp rails are simply located onto the frame section and may additionally be secured with a screw. Material: Sheet steel Supply includes: Assembly parts. For the inner mounting level For enclosures Packs of Model No. DK Width mm Depth mm 600 600 4 7828.061 800 800 4 7828.081 1000 1000 4 7828.101 1200 1200 4 7828.121 For the outer mounting level For enclosures Width mm Depth mm 600 600 4 7828.062 800 800 4 7828.082 1000 1000 4 7828.102 1200 1200 4 7828.122 Accessories: − Cable ties, see page 720. − Nylon loop, see page 720. Packs of Model No. DK Cable clamp rail, depth-variable for TS and 482.6 mm (19˝) mounting frames For strain relief of the routed cables. The cables may be attached to the cable clamp rails with cable ties or nylon tapes. The cable clamp rails may be located horizontally at the rear directly onto a 482.6 mm (19˝) mounting frame or in the enclosure depth between two mounting frames. An additional screw fastening secures the unit. The depth variability of the rails facilitates flexible adaptation of their length to the existing attachment distance between the two 482.6 mm (19˝) mounting frames. Material: Sheet steel Supply includes: Assembly parts. Mounting dimensions1) mm Packs of Model No. DK 325 – 575 4 7858.160 500 – 895 4 7858.162 1) Mounting dimensions + 120 mm = distance between 482.6 mm (19˝) levels Accessories: − Cable ties, see page 720. − Nylon loop, see page 720. 1 2 Cable clamp, variable for enclosure-independent mounting Variable attachment from 450 to 800 mm for flexible cable clamping in two variants. Supports attachment to punched sections with and without mounting flanges and direct screwfastening onto mounting plates and other flat surfaces. Material: Sheet steel, zinc-plated Supply includes: Assembly parts. C rail T-head rail 1 2 Design Packs of Model No. DK C rail 1 7016.140 T-head rail 1 7016.150 722 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above