Label panel - Mounting components

Catalogue 33

Signal pillars AS interface element for signal pillars, modular User-friendly activation of the signal pillar levels via AS interface. Benefits: ● Standard slave. ● Max. 31 addresses. ● Up to 4 signal levels may be activated. ● Power supply may be switched from internal bus supply to external auxiliary voltage. ● With programming interface. ● Wiring and commissioning work is significantly reduced. ● For mounting directly on the connection component of the signal pillar. Design Packs of Model No. SM 24 V DC 1 2376.100 Extended delivery times. Material: Polycarbonate Colour: Black, transparent Protection category: IP 54 to IEC 60 529 Also required: Connection element, see page 809. Technical specifications: Voltage supply AS interface element Via bus cable Operating voltage 18.5 V DC to 31.6 V DC (to AS interface specification) Polarity reversal protection Built-in Watchdog Built-in External auxiliary voltage 24 V DC +/– 10% Auxiliary voltage internal external Current carrying capacity max. 200 mA 200 mA per element Current rating max. 250 mA 75 mA Voltage on signal element 18 – 31 V DC 24 V DC +/– 10% Short-circuit/overload protection Built-in Pre-fuse M 1.6 A Temperature range –20°C to +50°C Ø 70 65.5 56 A A Pre-configured seal Connection diagram U external (–) 3 4 5 0 2 1 ASI (+) ASI (–) U external (+) Acoustic components for signal pillars, modular To indicate warnings or malfunctions. Material: Enclosure: Polyamide Colour: Black Note: Mounting only on the upper end of the optical components or directly on the connection component. 24 V AC/DC Acoustic components Packs of Model No. SG 85 dB1) max. 25 mA 1 2376.000 100 dB2) max. 25 mA 1 2376.010 1) Continuous tone or pulsating 2) Volume and 8 tones may be set 230 V AC Acoustic components Packs of Model No. SG 85 dB1) max. 25 mA 1 2376.020 100 dB2) max. 25 mA 1 2376.030 1) Continuous tone or pulsating 2) Volume and 8 tones may be set Rittal Catalogue 33/System accessories 811


Catalogue 33
To see the actual publication please follow the link above