TopTherm “Blue e”, useful cooling output 2000 W - TopTherm “Blue e”, useful cooling output 3000 W/4000 W

Catalogue 33

Roof-mounted cooling units TopTherm “Blue e”, useful cooling output 1100/3000 W, especially for office applications and IT applications Model No. SK 3273.500 3273.5151) 3301.800 Page Application areas Office IT Material Sheet steel Colour RAL 7035 Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 230, 1~, 50 Dimensions mm W x H x D 597 x 417 x 475 597 x 417 x 895 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 1100 W/1200 W 850 W/870 W L 25 L 35 L 35 L 45 3000 W 3200 W . QK Rated current max. 5.2 A/5.4 A 11.0 A/11.5 A 10.4 A Start-up current 15.5 A/16.5 A 32.0 A/35.0 A 36.0 A Pre-fuse T 10.0 A 11.0 A – 16.0 A2) Air circuit-breaker 16.0 A Power consumption Pel L 35 L 35 760 W/780 W 790 W/810 W L 25 L 35 to DIN 3168 L 35 L 50 830 W/970 W 860 W/1010 W L 35 L 45 1820 W 2325 W . Refrigeration factor ε = L 35 L 35 1.4 1.6 Refrigerant R134a, 700 g Operating temperature and setting range +20°C to +50°C +20°C to +45°C Weight 42 kg 47 kg 72 kg Air throughput of fans (unimpeded air flow) External circuit 1760 m3/h 2000 m3/h Internal circuit 440 m3/h 1450 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.500 3286.500 3286.600 481 Metal filters 1 3286.510 3286.510 3286.610 482 Quick-change frame 1 3286.700 3286.700 3286.900 479 Door-operated switch 1 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 477 Interface board 1 3124.200 3124.200 3124.200 477 Air duct system 1 3286.870 3286.870 3286.970 473 Stoppers 2 3286.880 3286.880 3286.980 474 Condensate hose 1 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Transformer protection switch. In order to avoid increased condensation, we recommend enclosures with a protection category of at least IP 54. Special voltages available on request. We reserve the right to make technical modifications. TopTherm “Blue e”, useful cooling output 1500 W Model No. SK 3384.500 3384.6001) 3384.510 3384.6101) 3384.540 3384.6401) Page Material Sheet steel Stainless steel Sheet steel Stainless steel Sheet steel Stainless steel Colour RAL 7035 – RAL 7035 – RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/603) 115, 1~, 50/603) 400, 2~, 50/603) Dimensions mm W x H x D 597 x 417 x 475 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 1500 W/1637 W 1207 W/1308 W . QK Rated current max. 4.2 A/4.9 A 8.7 A/10.1 A 2.5 A/2.9 A Start-up current 14.7 A/13.6 A 27.2 A/23.2 A 8.7 A/7.6 A Pre-fuse T 10.0 A 14.0 A – 20.0 A2) 6.3 A – 10.0 A2) Power consumption Pel to DIN 3168 L 35 L 35 L 35 L 50 641 W/743 W 741 W/857 W 666 W/757 W 775 W/899 W . Refrigeration factor ε = L 35 L 35 2.4 2.3 Refrigerant R134a, 500 g Operating temperature and setting range +20°C to +55°C Weight 41 kg 47 kg Air throughput of fans (unimpeded air flow) External circuit 1600 m3/h Internal circuit 491 m3/h QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.500 3286.500 3286.500 3286.500 3286.500 3286.500 481 Metal filters 1 3286.510 3286.510 3286.510 3286.510 3286.510 3286.510 482 Quick-change frame 1 3286.800 3286.800 3286.800 3286.800 3286.800 3286.800 479 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Air duct system 1 3286.870 3286.870 3286.870 3286.870 3286.870 3286.870 473 Stoppers 2 3286.880 3286.880 3286.880 3286.880 3286.880 3286.880 474 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Transformer protection switch. 3) Tu max = 53°C/60 Hz. Special voltages available on request. We reserve the right to make technical modifications. 428 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above