482.6 mm (19˝) installation - Adaptor kit, 3 U - Adaptor, 3 U - Adaptor, metric to 21˝/19˝

Catalogue 33

482.6 mm (19˝) installation system Slide rails Slide rails for TS adaptor section With two-sided mounting between the front and rear adaptor sections, 482.6 mm (19˝) or adaptor pieces, 482.6 mm (19˝). Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure depth mm 500 10 8613.150 600 10 8613.160 800 10 8613.180 Also required: Packs of Model No. TS − Adaptor sections, 482.6 mm (19˝), see page 741, or − Adaptor pieces, 482.6 mm (19˝), see page 742. Slide rails for TS adaptor section With one-sided mounting on the 482.6 mm (19˝) adaptor sections. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Length mm Packs of Model No. PS 185 10 4530.000 270 10 4531.000 Also required: Adaptor sections, 482.6 mm (19˝), see page 741. Slide rails for EL For the installation of heavy slide-in equipment. Material: Sheet steel Surface finish: Zinc-plated Note: Slide rail designed for mounting level in the foremost position. If offset, a shorter version must be selected. For centre part depth mm Packs of Model No. EL 316 10 2250.000 416 10 2260.000 Rittal Catalogue 33/System accessories 751


Catalogue 33
To see the actual publication please follow the link above