RiLine Class fuse elements - Fuse holder up to 60 A (3-pole)

Catalogue 33

RiLine NH fuse elements Busbar systems Page 340 Connection clamps Page 316 Accessories Page 310 – 325 Material: − Fibreglass-reinforced polyamide − Fire protection corresponding to UL 94-V0 − Contact tracks: Silver-plated hard copper Colour: − Chassis: RAL 7035 − Cover: RAL 7001 − Handle: RAL 7016 Supply includes: − 3 screws M12 x 30 for equipment attachment − 3 inserted screw nuts M12 − 3 hex nuts for cable connection Basis of test: − IEC/DIN EN 60 947-3 − DIN EN 60 269-2 (fuse inserts) Technical information: Available on the Internet. Detailed drawings: Available on the Internet. NH slimline fuse-switch disconnectors, size 1/size 2/size 3 (3-pole) Size Packs of Size 1 Size 2 Size 3 Page Rated operating current 250 A 400 A 630 A Rated operating voltage 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom Type of connection Bolt M12 Bolt M12 Bolt M12 Connection of round conductors mm2 up to 240 up to 240 up to 240 Equipment attachment Screw M12 Screw M12 Screw M12 Width mm 100 100 100 Height mm 740 740 740 For bar systems with centre-to-centre spacing mm 185 185 185 For bar thickness mm 10 10 10 Model No. SV 1 9346.110 9346.210 9346.310 Accessories Box terminal 3 9346.450 9346.450 9346.450 325 Busbar terminal 3 9346.440 9346.440 9346.440 325 Support bracket 4 9346.430 9346.430 9346.430 325 Micro-switch 5 3071.000 3071.000 3071.000 324 Inserted screw nuts M12 30 3591.060 3591.060 3591.060 311 Rittal Catalogue 33/Power distribution 307


Catalogue 33
To see the actual publication please follow the link above