Mounting bracket TS - Mounting bracket PS

Catalogue 33

Interior installation Assembly components 1 2 3 4 5 Snap-on nut TS Metric thread for vertical TS enclosure section. To install, insert into slot and clip into position. The snap-on nut is then secure. By tightening the screw, it is securely tightened against the section, and potential equalisation is automatically created. Installation options: ● On the vertical TS enclosure section − with metric thread M6 or M8 − the alternative to metal screws − particularly well-suited for dynamically loaded connections. Material: Precision-cast stainless steel Accessories for interior installation Support rails, see page 654 Cable clamp rails, see page 717 C rails 30/15, see page 653 System support rails, see page 654 TS punched rail 25 x 38 mm, see page 649 Thread Packs of Model No. TS M6 20 8800.806 M8 20 8800.808 Accessories: Multi-tooth screw M6 x 12 or M8 x 12, see page 666. 1 2 3 4 5 Adaptor bracket TS For external mounting of ● System lights ● Cable ducts on the vertical TS enclosure section. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Packs of Model No. TS 6 8800.360 Rittal Catalogue 33/System accessories 659


Catalogue 33
To see the actual publication please follow the link above