Front panels as filler panels

Catalogue 33

Accessories for subracks Guide rails Earthing inserts for front panels Allows easy connection of the front panel to the mounting angle. Material: Spring steel Surface finish: Clear-chromated Packs of Model No. RP 50 3606.010 Keys Keys are used for coding of board-type plug-in units. They prevent the use of assemblies in incorrect slots. The keys are inserted into the chambers of the keyable guide rails and the injector/ extractor handles, types IV, IVs and VII (4 positions are possible). This produces 64 keying combinations per guide rail. When keying the top and bottom guide rail, 4096 potential combinations are possible. Standards: IEEE 1101.10, IEC 60 297-5-104 Material: Plastic, PBTP, basic material to UL 94-V0 Colour Packs of Model No. RP Grey 100 3684.325 Red 100 3684.326 2.4 4.4 2.4 7.6 0.1 2.1 Item 1 Item 2 Item 3 Item 4 PCB ejector/retainer The two-piece PCB ejector is used for securing and extracting PCBs without front panels. The base section may also be used separately for board retention only. Material: Polycarbonate, base material to UL 94-V0 Packs of Model No. RP PCB ejector/retainer 10 pairs 3687.014 238 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above