Front panel accessories - Plastic covers - PCB holder kit

Catalogue 33

Accessories for subracks Front panels and type V, VI handles Detailed drawings and assembly: Assembly parts Design of front panel Available on the Internet. Width of the front panel Required quantity per front panel Packs of Model No. RP EMC Non- EMC 3 U 6 U PCB holder on front panel 4, 5, 6, 7, 8, 10, 12, 14 HP 1 10 3606.330 – 2 10 – 3606.330 Mounting kit for type V handles, plastic 4, 8, 12 HP 1 1 3687.519 – 2 1 – 3687.519 Mounting kit for type V, VI handles, aluminium 4, 5 HP 1 1 3687.146 – 2 1 – 3687.146 6, 7, 8, 10, 12, 14 HP 2 1 3687.146 – 4 1 – 3687.146 Slotted collar screw M2.5 x 11 – 4, 5, 6, 7, 8 HP 2 100 3685.097 3685.097 – 10, 12, 14 HP 4 100 3685.097 3685.097 Plastic collar, material PA-VO – 4, 5, 6, 7, 8 HP 2 100 3687.021 3687.021 – 10, 12, 14 HP 4 100 3687.021 3687.021 Slotted centering screw M2.5 x 11 – 4 HP 2 100 3687.050 3687.050 – 8, 10 HP 4 100 3687.050 3687.050 Posidrive centering screw M2.5 x 11 – 4 HP 2 100 3687.051 3687.051 – 8, 10 HP 4 100 3687.051 3687.051 Identification strips for type V handles, aluminium Handle Material Thickness mm Surface finish HP Quantity required per handle, type V, aluminium Packs of Model No. RP 3 U 6 U Identification strips for type V handles, aluminium Type V Aluminium 0,7 Natural anodised 4 1 1 3685.747 3685.747 5 1 1 3685.748 3685.748 6 1 1 3685.749 3685.749 7 1 1 3685.750 3685.750 8 1 1 3685.751 3685.751 10 1 1 3685.752 3685.752 12 1 1 3685.753 3685.753 14 1 1 3685.754 3685.754 Vertical EMC gaskets Design of front panel Subrack type Required quantity per front panel Packs of Model No. RP EMC Non- EMC 3 U 6 U Version 1 – Standard 1 1 3686.975 3686.977 Version 2 – Heavy-duty 1 1 3688.611 3688.614 Rittal Netherlands RITTAL BV Hengelder 56 Postbus 246 6900 AE Zevenaar Phone: +31 (0) 316 59 16 60 Fax: +31 (0) 316 52 51 45 E-mail: sales@rittal.nl www.rittal.nl 244 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above