Laminated copper bars - Laminated copper bars - Universal support - Universal support

Catalogue 33

RiLine accessories Busbars Busbar connectors For connecting square busbars, no drilling required. Material: SV 9350.075 − Top piece: St 37, nickel-plated surface finish − Contact plate: E-Cu, nickel-plated surface finish SV 9320.020/SV 9320.030 − Top piece: Sheet steel, zinc-plated, passivated − Contact plate: E-Cu, silver-plated Technical information: Available on the Internet. Detailed drawings: Available on the Internet. For busbars mm Application Single Bayed Approvals Packs of Model No. SV connection connection1) 12 x 5 – 15 x 10 – 3 9350.075 20 x 5 – 30 x 10 – 3 9320.020 – 3 9320.030 1) From enclosure to enclosure (TS 8) PLS busbar connectors For connecting the PLS special busbars; no drilling required. Material: E-Cu Surface finish: Nickel-plated Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Application For system Approvals Packs of Model No. SV Single connection PLS 800 3 3504.000 PLS 1600 3 3514.000 Baying connection1) PLS 800 3 3505.000 PLS 1600 3 3515.000 1) From enclosure to enclosure (TS 8) PLS expansion connectors For thermal and mechanical compensation during connection of PLS special busbars from enclosure to enclosure (TS 8). Material: E-Cu Note: At a temperature increase of 30 K, there is an expansion in the length of the busbars by approximately 0.5 mm/m. For this reason, it is advisable to use an expansion connectors for thermal compensation in busbar systems with busbar sections > 3600 mm. Detailed drawings: Available on the Internet. Expansion connectors For system Approvals Packs of Model No. SV Page PLS 800 3 9320.060 PLS 1600 3 9320.070 Also required PLS busbar connectors1) PLS 800 3 3504.000 313 PLS 1600 3 3514.000 313 1) Two busbar connectors are needed to fit one expansion connector. Rittal Catalogue 33/Power distribution 313


Catalogue 33
To see the actual publication please follow the link above